Główna treść

  • Zarejestruj
  • Zaloguj

Produkty

Print page

Produkty

Powrót

Specifications

TH-T18KP_ _ _ A

TH-T25KP_ _ _ A

TH-T50KP_ _ _ A

TH-T65KP_ _ _ A

TH-T100KP_ _ _ A

TH-N120KP_ _ _ A

TH-N120TAKP_ _ _ A

TH-N220RHKP_ _ _ A

TH-N400RHKP _ _ _ A

TH-N600KP_ _ _ A a

Rated data

Max. setting current

A

18

26

50

65

100

100

150

220

400

800

Range of setting current

A

0.12–18

0.24–26

24–50

12–65

54–100

34–100

85–150

65–250

85–400

200–800

Rated insulation voltage

V

690

690

690

690

690

690

690

1000

1000

690

Auxiliary contacts

For all types: 1 NO + 1 NC

Max. heater dissipation per current path

Min. settingW

0.8

1.5

1.6

2.4

2.5

2.5

3.2

2.5

2.5

2.5

Max. settingW

1.8

3.0

3.2

5.5

6.0

7.1

8.6

6.0

6.0

6.0

Rated operating current of auxiliary contacts

Category AC-15

NO contact

120 V

A

2

2

2

2

2

2

2

2

2

2

240 V

A

1

1

1

1

1

1

1

1

1

1

500 V

A

0.5

0.5

0.3

0.5

0.5

0.5

0.5

0.5

0.5

0.5

NC contact

120 V

A

2

3

3

3

3

3

3

3

3

3

240 V

A

1

2

2

2

2

2

2

2

2

2

500 V

A

0.5

1

0.3

1

1

1

1

1

1

1

Category DC-13

48 V

A

0.4

0.5

1

1

1

0.5

0.5

0.5

0.5

0.5

110 V

A

0.2

0.2

0.2

0.2

0.2

0.2

0.2

0.2

0.2

0.2

220 V

A

0.1

0.1

0.1

0.1

0.1

0.1

0.1

0.1

0.1

0.1

Sizes

Main terminal screw size

Line side

mm

M4

M5

M6

M6

M8

M8

M4

Load size

mm

M3.5

M4

M5

M6

M6

M8

M8

M10

M12

M4

Max. conductor size

Main

Line side

mm²

6

14

38

60

6

Load side

mm²

2.5

6

14

38

60

70

240

6

Busbar

Line side

mm

10.2

17

17

20

20

Load side

mm

7.5

10.2

13.3

17

15

20

20

25

30

Auxiliary contacts

mm²

2.5

2.5

2

2

2

4

4

4

4

4

Bimetal heating

Direct

Direct

Direct

Direct

Direct

Direct

Direct

Via CTs

Via CTs

Via CTs a

Weight

kg

0.11

0.16

0.2

0.26

0.32

0.48

0.75

2.5

2.7

0.14

Dimensions (WxHxD)

mm

45x55x76.5

63x51x69

74.3x72x83.5

89x57x83.5

89x73.5x83.5

103x67x105

112x87x105

144 x114 x180

144x160x194

63x42x83.5

Order information Art. no.

See page <?> for order information

  1. Used with current transformer (to be supplied by the customer), for further information, see table on bottom of the page.

Specifications

TH-T18KP_ _ _ A

TH-T25KP_ _ _ A

TH-T50KP_ _ _ A

TH-T65KP_ _ _ A

TH-T100KP_ _ _ A

TH-N120KP_ _ _ A

TH-N120TAKP_ _ _ A

TH-N220RHKP_ _ _ A

TH-N400RHKP _ _ _ A

TH-N600KP_ _ _ A a

Rated data

Max. setting current

A

18

26

50

65

100

100

150

220

400

800

Range of setting current

A

0.12–18

0.24–26

24–50

12–65

54–100

34–100

85–150

65–250

85–400

200–800

Rated insulation voltage

V

690

690

690

690

690

690

690

1000

1000

690

Auxiliary contacts

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

For all types: 1 NO + 1 NC

Max. heater dissipation per current path

Min. settingW

0.8

1.5

1.6

2.4

2.5

2.5

3.2

2.5

2.5

2.5

Max. settingW

1.8

3.0

3.2

5.5

6.0

7.1

8.6

6.0

6.0

6.0

Rated operating current of auxiliary contacts

Category AC-15

NO contact

120 V

A

2

2

2

2

2

2

2

2

2

2

240 V

A

1

1

1

1

1

1

1

1

1

1

500 V

A

0.5

0.5

0.3

0.5

0.5

0.5

0.5

0.5

0.5

0.5

NC contact

120 V

A

2

3

3

3

3

3

3

3

3

3

240 V

A

1

2

2

2

2

2

2

2

2

2

500 V

A

0.5

1

0.3

1

1

1

1

1

1

1

Category DC-13

48 V

A

0.4

0.5

1

1

1

0.5

0.5

0.5

0.5

0.5

110 V

A

0.2

0.2

0.2

0.2

0.2

0.2

0.2

0.2

0.2

0.2

220 V

A

0.1

0.1

0.1

0.1

0.1

0.1

0.1

0.1

0.1

0.1

Sizes

Main terminal screw size

Line side

mm

M4

M5

M6

M6

M8

M8

M4

Load size

mm

M3.5

M4

M5

M6

M6

M8

M8

M10

M12

M4

Max. conductor size

Main

Line side

mm²

6

14

14

14

38

60

6

Load side

mm²

2.5

6

14

14

14

38

60

70

240

6

Busbar

Line side

mm

10.2

10.2

17

17

20

20

Load side

mm

7.5

10.2

13.3

17

15

20

20

25

30

Auxiliary contacts

mm²

2.5

2.5

2

2

2

4

4

4

4

4

Bimetal heating

Direct

Direct

Direct

Direct

Direct

Direct

Direct

Via CTs

Via CTs

Via CTs a

Weight

kg

0.11

0.16

0.2

0.26

0.32

0.48

0.75

2.5

2.7

0.14

Dimensions (WxHxD)

mm

45x55x76.5

63x51x69

74.3x72x83.5

89x57x83.5

89x73.5x83.5

103x67x105

112x87x105

144 x114 x180

144x160x194

63x42x83.5

Order information Art. no.

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

See page <?> for order information

  1. Used with current transformer (to be supplied by the customer), for further information, see table on bottom of the page.

Powrót

Do góry