Główna treść

  • Zarejestruj
  • Zaloguj

Produkty

Print page

Produkty

Powrót

Miniature circuit breakers (MCB)

Type

BHW-T10

Miniature circuit breakers (MCB)

No. of poles P

1

2

3

4

1

2

3

4

Instantaneous tripping

Type B

Type C, D 1

Rated insulation voltage U i [V]

660

660

Rated c urrent I n [A] at ambient temperature 30° C

6, 10, 16, 20, 25, 32, 40, 50, 63

0.5, 1, 2, 3, 4, 5, 6, 10, 16, 20, 25, 32, 40, 50, 62

Rated short-circuit capacity [kA]

IEC/EN 60898-1 (Icn)

AC

240 V

10

10

240 V/ 415 V

10

10

415 V

10

10

Energy limiting class 2

Number of operating cycles

Without current

With current

Type of overcurrent release

Thermal-magnetic

Mounting

IEC 35 mm rail

Applicable wire size

1 to 25 mm²

Mass [kg]

0.13

0.26

0.39

0.52

0.13

0.26

0.39

0.52

Accessories (optional) 3

Auxiliary switch (AX)

o

Terminal connection

Solderless

Based on Standard

IEC/EN 60898-1

CE marking

o

  1. Type C: (5 In <, 10 In), Type D: (10 In <, 20 In)
  2. Except for type D
  3. Available soon

Miniature circuit breakers (MCB)

Type

BHW-T10

Miniature circuit breakers (MCB)

No. of poles P

1

2

3

4

1

2

3

4

Instantaneous tripping

Type B

Type B

Type B

Type B

Type C, D 1

Type C, D 1

Type C, D 1

Type C, D 1

Rated insulation voltage U i [V]

660

660

660

660

660

660

660

660

Rated c urrent I n [A] at ambient temperature 30° C

6, 10, 16, 20, 25, 32, 40, 50, 63

6, 10, 16, 20, 25, 32, 40, 50, 63

6, 10, 16, 20, 25, 32, 40, 50, 63

6, 10, 16, 20, 25, 32, 40, 50, 63

0.5, 1, 2, 3, 4, 5, 6, 10, 16, 20, 25, 32, 40, 50, 62

0.5, 1, 2, 3, 4, 5, 6, 10, 16, 20, 25, 32, 40, 50, 62

0.5, 1, 2, 3, 4, 5, 6, 10, 16, 20, 25, 32, 40, 50, 62

0.5, 1, 2, 3, 4, 5, 6, 10, 16, 20, 25, 32, 40, 50, 62

Rated short-circuit capacity [kA]

IEC/EN 60898-1 (Icn)

AC

240 V

10

10

10

10

10

10

10

10

240 V/ 415 V

10

10

10

10

10

10

10

10

415 V

10

10

10

10

10

10

Energy limiting class 2

Number of operating cycles

Without current

With current

Type of overcurrent release

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Mounting

IEC 35 mm rail

IEC 35 mm rail

IEC 35 mm rail

IEC 35 mm rail

IEC 35 mm rail

IEC 35 mm rail

IEC 35 mm rail

IEC 35 mm rail

Applicable wire size

1 to 25 mm²

1 to 25 mm²

1 to 25 mm²

1 to 25 mm²

1 to 25 mm²

1 to 25 mm²

1 to 25 mm²

1 to 25 mm²

Mass [kg]

0.13

0.26

0.39

0.52

0.13

0.26

0.39

0.52

Accessories (optional) 3

Auxiliary switch (AX)

o

o

o

o

o

o

o

o

Terminal connection

Solderless

Solderless

Solderless

Solderless

Solderless

Solderless

Solderless

Solderless

Based on Standard

IEC/EN 60898-1

IEC/EN 60898-1

IEC/EN 60898-1

IEC/EN 60898-1

IEC/EN 60898-1

IEC/EN 60898-1

IEC/EN 60898-1

IEC/EN 60898-1

CE marking

o

o

o

o

o

o

o

o

  1. Type C: (5 In <, 10 In), Type D: (10 In <, 20 In)
  2. Except for type D
  3. Available soon

Powrót

Do góry