Główna treść

  • Zarejestruj
  • Zaloguj

Produkty

Print page

Produkty

Powrót

Specifications

Type name

MMP–T32

MMP–T32LF

Standard

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

Number of poles

3

Handle shape

Tumbler handle

Rated current in [A]

0.1 to 32

Rated operational voltage Ue [V]

200 to 690

Rated frequency [Hz]

50/60

Rated insulation voltage Ui [V]

690

Rated impulse withstand voltage Uimp [kV]

6

Rated short-circuit breaking capacity [kA] JIS C8201-2-1 Ann.1 IEC60947-2

Rated current Ie [A]

200/240 V

400/415 V

440/460 V

200/240 V

400/415 V

440/460 V

Heater designation

Current setting range

lcu

lcs

lcu

lcs

lcu

lcs

lcu

lcs

lcu

lcs

lcu

lcs

0.16

0.1–0.16

100

100

100

100

100

100

0.25

0.16–0.25

100

100

100

100

100

100

0.4

0.25–0.4

100

100

100

100

100

100

0.63

0.4–0.63

100

100

100

100

100

100

1

0.63–1

100

100

100

100

100

100

1.6

1–1.6

100

100

100

100

100

100

2.5

1.6–2.5

100

100

100

100

100

100

4

2.5–4

100

100

100

100

100

100

6.3

4–6.3

100

100

100

100

100

50

50

8

5.5–8

100

100

50

38

100

100

15

15

10

7–10

100

100

50

38

100

100

15

15

13

9–13

100

100

50

38

100

15

7.5

8

4

18

12–18

100

50

38

35

27

100

15

7.5

8

4

25

18–25

100

50

38

35

27

50

15

6

6

3

32

24–32

100

50

38

35

27

50

10

5

6

3

Selectivity category

JIS C8201-2-1 Ann.1 IEC60947-2

Cat.A

Utilization category

JIS C8201-4-1 IEC60947-4-1

AC-3

Trip class (JIS C8201-4-1, IEC60947-4-1)

10

Instantaneous release current

13 x Maximum Ie

Durability

Mechanical [times]

100,000

Electrical [times]

100,000

Phase loss sensitive

Yes

Trip display

Yes

Test trip function

Yes

Auxiliary contact unit

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

Alarm contact unit

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

Short-circuit indicator unit

UT-TU

Weight [g]

330

Breaking capacity at 415 V

Current setting range

Model

Code

100 KA

0.1–0.16 A

MMP-T32LF-0.16A

288426

100 KA

0.16–0.25 A

MMP-T32LF-0.25A

288427

100 KA

0.25–0.4 A

MMP-T32LF-0.4A

288428

100 KA

0.4–0.63 A

MMP-T32LF-0.63A

288429

100 KA

0.6–1 A

MMP-T32LF-1.0A

288430

100 KA

1–1.6 A

MMP-T32LF-1.6A

288431

100 KA

1.6–2.5 A

MMP-T32LF-2.5A

288432

100 KA

2.5–4 A

MMP-T32LF-4.0A

288433

100 KA

4–6.3 A

MMP-T32LF-6.3A

288434

100 KA

5.5–8 A

MMP-T32LF-8A

288435

100 KA

7–10 A

MMP-T32LF-10A

288436

15 KA

9–13 A

MMP-T32LF-13A

288437

15 KA

12–18 A

MMP-T32LF-18A

288438

15 KA

18–25 A

MMP-T32LF-25A

488439

10 KA

24–32 A

MMP-T32LF-32A

288440

100 KA

9–13 A

MMP-T32-13A

288441

50 KA

12–18 A

MMP-T32-18A

288442

50 KA

18–25 A

MMP-T32-25A

288443

50 KA

24–32 A

MMP-T32-32A

288444

Specifications

Type name

MMP–T32

MMP–T32LF

Standard

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

JIS C8201-2-1 Ann.1, JIS 8201-4-1, EN60947-2, EN60947-4-1, IEC60947-2, IEC60947-4-1, GB14048.2

UL60947-4-1A, CSAC22.2NO.60947-4-1

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

EN60947-2, EN60947-4-1,

IEC60947-2, IEC60947-4-1,

GB14048.2

Number of poles

3

3

3

3

3

3

3

3

3

3

3

3

Handle shape

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Tumbler handle

Rated current in [A]

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

0.1 to 32

Rated operational voltage Ue [V]

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

200 to 690

Rated frequency [Hz]

50/60

50/60

50/60

50/60

50/60

50/60

50/60

50/60

50/60

50/60

50/60

50/60

Rated insulation voltage Ui [V]

690

690

690

690

690

690

690

690

690

690

690

690

Rated impulse withstand voltage Uimp [kV]

6

6

6

6

6

6

6

6

6

6

6

6

Rated short-circuit breaking capacity [kA] JIS C8201-2-1 Ann.1 IEC60947-2

Rated current Ie [A]

200/240 V

200/240 V

400/415 V

400/415 V

440/460 V

440/460 V

200/240 V

200/240 V

400/415 V

400/415 V

440/460 V

440/460 V

Heater designation

Current setting range

lcu

lcs

lcu

lcs

lcu

lcs

lcu

lcs

lcu

lcs

lcu

lcs

0.16

0.1–0.16

100

100

100

100

100

100

100

100

100

100

100

100

0.25

0.16–0.25

100

100

100

100

100

100

100

100

100

100

100

100

0.4

0.25–0.4

100

100

100

100

100

100

100

100

100

100

100

100

0.63

0.4–0.63

100

100

100

100

100

100

100

100

100

100

100

100

1

0.63–1

100

100

100

100

100

100

100

100

100

100

100

100

1.6

1–1.6

100

100

100

100

100

100

100

100

100

100

100

100

2.5

1.6–2.5

100

100

100

100

100

100

100

100

100

100

100

100

4

2.5–4

100

100

100

100

100

100

100

100

100

100

100

100

6.3

4–6.3

100

100

100

100

100

100

100

100

100

100

50

50

8

5.5–8

100

100

100

100

50

38

100

100

100

100

15

15

10

7–10

100

100

100

100

50

38

100

100

100

100

15

15

13

9–13

100

100

100

100

50

38

100

100

15

7.5

8

4

18

12–18

100

100

50

38

35

27

100

100

15

7.5

8

4

25

18–25

100

100

50

38

35

27

50

50

15

6

6

3

32

24–32

100

100

50

38

35

27

50

50

10

5

6

3

Selectivity category

JIS C8201-2-1 Ann.1 IEC60947-2

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Cat.A

Utilization category

JIS C8201-4-1 IEC60947-4-1

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

AC-3

Trip class (JIS C8201-4-1, IEC60947-4-1)

10

10

10

10

10

10

10

10

10

10

10

10

Instantaneous release current

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

13 x Maximum Ie

Durability

Mechanical [times]

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

Electrical [times]

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

100,000

Phase loss sensitive

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Trip display

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Test trip function

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Auxiliary contact unit

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

UT-MAX (1a or 1b) AC-12: 125 V/5 A, 250 V/3 A

Alarm contact unit

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

UT-MAL (1a or 1b) DC-12: 125 V/0.4 A, 250 V/0.2 A

Short-circuit indicator unit

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

UT-TU

Weight [g]

330

330

330

330

330

330

330

330

330

330

330

330

Breaking capacity at 415 V

Current setting range

Model

Code

100 KA

0.1–0.16 A

MMP-T32LF-0.16A

288426

100 KA

0.16–0.25 A

MMP-T32LF-0.25A

288427

100 KA

0.25–0.4 A

MMP-T32LF-0.4A

288428

100 KA

0.4–0.63 A

MMP-T32LF-0.63A

288429

100 KA

0.6–1 A

MMP-T32LF-1.0A

288430

100 KA

1–1.6 A

MMP-T32LF-1.6A

288431

100 KA

1.6–2.5 A

MMP-T32LF-2.5A

288432

100 KA

2.5–4 A

MMP-T32LF-4.0A

288433

100 KA

4–6.3 A

MMP-T32LF-6.3A

288434

100 KA

5.5–8 A

MMP-T32LF-8A

288435

100 KA

7–10 A

MMP-T32LF-10A

288436

15 KA

9–13 A

MMP-T32LF-13A

288437

15 KA

12–18 A

MMP-T32LF-18A

288438

15 KA

18–25 A

MMP-T32LF-25A

488439

10 KA

24–32 A

MMP-T32LF-32A

288440

100 KA

9–13 A

MMP-T32-13A

288441

50 KA

12–18 A

MMP-T32-18A

288442

50 KA

18–25 A

MMP-T32-25A

288443

50 KA

24–32 A

MMP-T32-32A

288444

Powrót

Do góry