Główna treść

  • Zarejestruj
  • Zaloguj

Produkty

Print page

Produkty

Powrót

Residual current breakers (RCCB)

Type

BVW-T

No. of poles P

2 (1+N) 1

4 (3+N) 1

Rated c urrent I n [A] at ambient temperature 30° C

25, 40, 63

Rated voltage [V AC]

240

415

Rated current sensitivity I g n [mA]

30, 300

Max. operating time at I g n [s]

0.04

Pulsating current sensitivity

Type AC

Rated making and breaking capacity I m [A]

500 (In 25, 40 A), 630 (In 63 A)

Rated conditional short-circuit current I nc [kA]

5

Rated residual making and breaking capacity I g m [A]

500 (In 25, 40 A), 630 (In 63 A)

Rated conditional residual short-circuit current I g C [kA]

6

Number of o perating cycles

Without current

4,000 2

With current

2,000

Type of overcurrent release

Mounting

IEC 35 mm rail

Applicable wire size

1 to 25 mm²

Mass [kg]

0.22

0.44

Terminal connection

Solderless

Based on standard

IEC/EN 61008-1

CE marking

o

1 N pole is a switched neutral pole (without overcurrent release device).

2 In case of ampere rating 32, 40 and 63 A, the number of operating cycles is 3,000.

Residual current breakers (RCCB)

Residual current breakers (RCCB)

Type

BVW-T

BVW-T

No. of poles P

2 (1+N) 1

4 (3+N) 1

Rated c urrent I n [A] at ambient temperature 30° C

25, 40, 63

25, 40, 63

Rated voltage [V AC]

240

415

Rated current sensitivity I g n [mA]

30, 300

30, 300

Max. operating time at I g n [s]

0.04

0.04

Pulsating current sensitivity

Type AC

Type AC

Rated making and breaking capacity I m [A]

500 (In 25, 40 A), 630 (In 63 A)

500 (In 25, 40 A), 630 (In 63 A)

Rated conditional short-circuit current I nc [kA]

5

5

Rated residual making and breaking capacity I g m [A]

500 (In 25, 40 A), 630 (In 63 A)

500 (In 25, 40 A), 630 (In 63 A)

Rated conditional residual short-circuit current I g C [kA]

6

6

Number of o perating cycles

Without current

4,000 2

4,000 2

With current

2,000

2,000

Type of overcurrent release

Mounting

IEC 35 mm rail

IEC 35 mm rail

Applicable wire size

1 to 25 mm²

1 to 25 mm²

Mass [kg]

0.22

0.44

Terminal connection

Solderless

Solderless

Based on standard

IEC/EN 61008-1

IEC/EN 61008-1

CE marking

o

o

1 N pole is a switched neutral pole (without overcurrent release device).

2 In case of ampere rating 32, 40 and 63 A, the number of operating cycles is 3,000.

Residual current breakers (RCCB)

Powrót

Do góry